SP, SPE, SP-NE

Grundfos SP are submersible borehole pumps, designed for pumping groundwater. Grundfos SP are all stainless-steel pumps, and they are available in 3 material grades. The pumps are suitable for boreholes in sizes ranging from 4" over 6" and 8" to 10". The motor sizes for the pumps are available in 0.37-250 kW.

Informacije o pumpi za vodu (MEI)
p maks.
60 bara
Temperatura tečnosti
-15 .. 90 °C
Maks.visina dizanja
684 m
Maks. protok
283 m³/h